Schaeffler North America

 
 
 
 
 
 
FURTHER INFORMATION

Product catalogue with selection and information system

High pressure pumps
FURTHER INFORMATION

FAG Mounting Manager

Mounting instructions for rolling bearings with tapered bore

FAG Mounting Manager

 
PUBLICATIONS
 

Technical Product Information | 2010-06
FAG Pressure Generation Devices

 
CONTACT
 
Hydraulic tools

High pressure pumps

The high pressure pump, is suitable for the mounting and dismounting of rolling bearings for shaft diameters up to 250 mm. Due to the high oil pressure available, the pump can also be used to expand and mount heavy shaft couplings and gears by means of the hydraulic method.
The high pressure pump can be connected directly or by means of thick-walled adapters. It can also be connected by means of a pump holder and a 2 m long flexible high pressure pipe. The oil pressure in this case must not exceed 2 500 bar.

Always operate the pump together with a manometer.