Schaeffler North America

 
 
 
 
 
 
FURTHER INFORMATION

Product catalogue with selection and information system

Connectors, accessories
FURTHER INFORMATION

FAG Mounting Manager

Mounting instructions for rolling bearings with tapered bore

FAG Mounting Manager

 
CONTACT
 
Hydraulic tools

Connectors, accessories

Various connectors and accessories are available for use with the devices for hydraulic mounting and dismounting.

 

Adapters and reduction nipples
Adapters and reduction nipples are matched to the threads of high pressure hoses and pipes.
Adapters and reduction nipples of type A (with sealing ring) are suitable for oil pressures up to 800 bar. Type B (with blade sealing) is suitable for oil pressures up to 2 500 bar.

 
 

Rapid push fit coupling

The rapid push fit coupling allows rapid connection and disconnection of a hose and is suitable for oil pressures up to 1600 bar. After the coupling has been fitted, the high pressure hose must be secured to the connection point by means of a chain or cord.

 
 

Pump holders
Pump holders are available with and without a connector G1/2 for a manometer.

 
 

Manometers
In addition to the manometer with digital display, there are three analogue manometers with an indicator.
When selecting a manometer, pay attention to the maximum oil pressure.

 
 

High pressure pipes
High pressure pipes used with high pressure pumps are sheathed in a PVC hose. The maximum permissible oil pressure is 2 500 bar.
The connector to the pump holder is G3/4. The connector to the consumer device is available in the sizes G1/4, G3/8, G1/2 and G3/4. For other thread sizes, a reduction nipple can be used.
Check the oil pressure using a manometer.

 
 

Sleeve connectors
Sleeve connectors can be used at pressures up to 800 bar. The connector to the pump holder is G1/4. The connector to the consumer device is available in the sizes M6, M8, G1/8 and G1/4. For other thread sizes, a reduction nipple can be used.
Check the oil pressure using a manometer.

 
 

Hydraulic oil
The hydraulic oil is a zinc-free high performance hydraulic oil for use in the mounting and dismounting of bearings.
For refilling, the hydraulic oil is available in containers holding 1 l, 5 l and 20 l.