Schaeffler North America

 
 
 
 
 
 
FURTHER INFORMATION

Product catalogue with selection and information system

Lubricants
Safety Data Sheets (MSDS)
 
PUBLICATIONS
 

Data Sheet | 2017-03
Arcanol Rolling Bearing Greases
Grease selection for typical applications

 
 

Technical Product Information | 2017-03
Arcanol Rolling Bearing Greases
For reliable, durable and cost-effective bearing arrangements

 
 

Data Sheet | 2010-12
FAG Rolling Bearing Grease Arcanol Container sizes

 
CONTACT
 
Lubrication

Lubricants

The lubricants available from Schaeffler are designed and tested for bearing arrangement engineering.

 

Rolling bearing greases Arcanol
The Arcanol rolling bearing greases offer very good preconditions for favourable running behaviour of bearings and a long operating life and high operational security of the bearing arrangement. The lubricant range is graduated such that almost all areas of application are covered.

The areas of application of Arcanol greases were determined under widely differing operating conditions and with rolling bearings of all types by means of modern testing methods and testing systems. Arcanol rolling bearing greases have superior characteristics in all areas compared to normal greases.

 

ARCANOL-MULTITOP

 

Rolling bearing greases ARCANOL-MULTITOP

Universal greases for ball and roller bearings

FAG rolling bearing greases Arcanol MULTITOP | data sheet

 

ARCANOL-MULTI2

 

Rolling bearing greases ARCANOL-MULTI2

Universal greases for ball bearings of D ≤ 62 mm

FAG rolling bearing greases Arcanol MULTI2 | data sheet

 

ARCANOL-MULTI3

 

Rolling bearing greases ARCANOL-MULTI3

Universal greases for ball bearings of D > 62 mm

FAG rolling bearing greases Arcanol MULTI3 | data sheet

 

ARCANOL-LOAD150 - 1000

 

ARCANOL-LOAD150

Special greases for ball, roller and needle roller bearings as well as linear guidance systems

ARCANOL-LOAD220 - 460

Special greases for ball and roller bearings

Wälzlagerfette ARCANOL-LOAD1000

Sspecial greases for large ball and roller bearings

FAG rolling bearing greases - Arcanol Load | data sheet

 

ARCANOL-TEMP90 - 200

 

Rolling bearing greases ARCANOL-TEMP90 - 200

Special greases for ball and roller bearings

Data sheet | FAG rolling Bearing Grease Arcanol TEMP

 

ARCANOL-SPEED2,6

 

Rolling bearing greases ARCANOL-SPEED2,6

Special greases for ball bearings

Data sheet | FAG rolling bearing greases Arcanol SPEED2,6

 

ARCANOL-VIB3

 

ARCANOL-VIB3

Special greases for ball and roller bearings

Data sheet | FAG rolling bearing greases Arcanol VIB3

 

ARCANOL-FOOD2

 

ARCANOL-FOOD2

Special greases for ball and roller bearings

Data sheet | FAG rolling bearing greases Arcanol FOOD2

Further certificates:

NSF-H1 certificate

HALAL certificate

KOSHER certificate

 
 
Download
 
 
 
 
Close

Lubrication:

Lubrication of rolling bearings. FAG Arcanol range of greases and FAG Drum pump.

 
 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept