Schaeffler North America

 
 
 
 
 
 
FURTHER INFORMATION

Product catalogue with selection and information system

Temperature
CONTACT
 
Condition monitoring

Infrared thermometer FAG TempCheck

FAG TempCheck PLUS
The infrared thermometer FAG TempCheck PLUS is suitable for the thermal monitoring of machine components. This prevents unplanned downtime of machinery.

The infrared thermometer measures the infrared radiation emitted by an object and uses this to calculate the surface temperature. The non-contact measurement makes it possible to easily determine the temperature of difficult to access or moving objects.

 

The features of FAG TempCheck PLUS are as follows:

  • up-to-date infrared temperature technology with high precision glass optics for precise non-contact temperature measurement
  • small measurement spot of 13 mm at a distance of up to 140 mm
  • measurement spot size corresponds to 20:1 (distance: measurement spot size) at distance of more than 140 mm
  • rapid, precise temperature measurement over a temperature range of –32 °C to +530 °C
  • degree of emission adjustable to material
  • low mass (150 g)
  • USB interface
  • report software
  • simple to use
  • low purchase costs.
 
 

FAG TempCheck PRO
The infrared thermometer FAG TempCheck PRO is suitable for the thermal monitoring of machine components and fluids. Temperatures can be measured by either non-contact or contact means.

The infrared thermometer measures the infrared radiation emitted by an object and uses this to calculate the surface temperature. The non-contact measurement makes it possible to easily determine the temperature of difficult to access or moving objects.

 

Compared with the FAG TempCheck PLUS, the FAG TempCheck PRO has a wider measurement range, higher optical resolution, a data memory and two additional temperature sensors for contact temperature measurement.

The surface temperature sensor can be used to measurement the temperature of surfaces by contact means. The immersion sensor can be used to measure the temperature of, for example, fluids or lubricants.

The features of FAG TempCheck PRO are as follows:

  • up-to-date infrared temperature technology with high precision glass optics for precise non-contact temperature measurement
  • small measurement spot of 13 mm at a distance of up to 260 mm
  • measurement spot size corresponds to 40:1 (distance: measurement spot size) at distance of more than 260 mm
  • rapid, precise temperature measurement over a temperature range of –32 °C to +760 °C
  • degree of emission adjustable to material
  • additional temperature sensors for contact measurements
  • low mass (150 g), simple handling
  • USB interface, memory, report software
  • low purchase costs.
 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept