Schaeffler North America

 
 
 
 
 
 
FURTHER INFORMATION

Product catalogue with selection and information system

Shaft guidance systems
CONTACT

You would like a quotation?

Product Inquiry Mail Form

 
Linear rolling bearings and linear plain bearings

Shaft guidance systems

Shaft guidance systems or ball-based or plain linear guidance systems for various areas of use and applications. Linear ball bearings are available as a light range, compact range and heavy range. Mating tracks can be solid shafts, hollow shafts or supported shaft and rail units.

The range is rounded off by a large selection of linear ball bearing and housing units and linear plain bearing and housing units. In this case, the linear ball bearings or linear plain bearings are supplied already mounted in ready-to-fit housings.

A large number of shafts (with or without machined features), shaft and support rail units and comprehensive accessories allow a broad spectrum of applications.

 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept