Schaeffler North America

 
 
 
 
 
 
FURTHER INFORMATION

Product catalogue with selection and information system

Roller monorail guidance systems
 
CONTACT

You would like a quotation?

Product Inquiry Mail Form

 
Monorail guidance systems

Roller monorail guidance systems

Linea recirculating roller bearing and guideway assemblies RUE are, due to the use of cylindrical rollers, the INA monorail guidance systems with the highest load carrying capacity and rigidity. They comprise at least one carriage with a full complement roller system, a guideway, integrated elastic wipers on the end faces of the carriage, sealing strips on the upper and lower faces of the carriage and closing plugs to close off the fixing holes in the guideway.

The carriage and guideway of a linear recirculating roller bearing and guideway assembly are matched to each other as a standard system due to their closely toleranced preload. It may be possible, after consultation, to use carriages and guideways in different combinations.

Linear recirculating roller bearing and guideway assemblies are suitable for accelerations up to 100 m/s2, speeds up to 180 m/min and operating temperatures from –10 °C to +100 °C. They are used in applications with long unlimited stroke lengths, high and very high loads and high to very high rigidity.

The units are also available in a design with optimised noise to X-life quality.

 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept