Schaeffler North America

 
 
 
 
 
 
FURTHER INFORMATION

Product catalogue with selection and information system

Ball monorail guidance systems
 
CONTACT

You would like a quotation?

Product Inquiry Mail Form

 
Monorail guidance systems

Ball monorail guidance systems

Six-row linear recirculating ball bearing and guideway assemblies

Six-row linear recirculating ball bearing and guideway assemblies KUSE are the ball-based guidance systems with the highest load carrying capacity and rigidity. They comprise at least one carriage with a full complement ball system, a guideway, integrated elastic wipers on the end faces of the carriage, sealing strips on the lower face of the carriage and plastic closing plugs.

Linear recirculating ball bearing and guideway assemblies KUSE are suitable for accelerations up to 150 m/s2, speeds up to 300 m/min and operating temperatures from –10 °C to +100 °C. They are used in applications with long unlimited stroke lengths, high and very high loads and high to very high rigidity.

Four-row linear recirculating ball bearing and guideway assemblies

Four-row linear recirculating ball bearing and guideway assemblies KUVE are the most versatile and comprehensive range of monorails from INA. These units comprise at least one carriage with a full complement ball system, a guideway, integrated elastic wipers on the end faces of the carriage, sealing strips on the upper and lower faces of the carriage and plastic closing plugs.

Linear recirculating ball bearing and guideway assemblies KUVE are suitable for accelerations up to 150 m/s2, speeds up to 300 m/min and operating temperatures from –10 °C to +100 °C. They are used in applications with long unlimited stroke lengths, high loads, high rigidity and low friction.

The units are also available in a design with optimised noise to X-life quality.

Two-row linear recirculating ball bearing and guideway assemblies

Two-row linear recirculating ball bearing and guideway assemblies are the economical alternative where guidance systems with moderate load requirements are concerned. The units comprise at least one carriage with a full complement ball system, a guideway, integrated elastic wipers on the end faces of the carriage, sealing strips on the lower face of the carriage and plastic closing plugs.

The linear recirculating ball bearing and guideway assemblies are suitable for accelerations up to 150 m/s2, speeds up to 180 m/min and operating temperatures from –10 °C to +100 °C. They are used in applications with long unlimited stroke lengths, moderate loads, moderate rigidity and low friction.

 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept