Schaeffler North America

 
 
 
 
 
 
FURTHER INFORMATION

Product catalogue with selection and information system

Linear bearing units
CONTACT

You would like a quotation?

Product Inquiry Mail Form

 
Linear roller bearings

Linear recirculating bearings

The linear roller bearings are available in a design in which the cylindrical rollers are separated from each other by spacers, a full complement version and an angled version element. The design with spacers runs particularly smoothly and quietly and is sealed on its end faces. Full complement linear roller bearings are suitable for high temperatures, speeds and accelerations. Angled elements are particularly suitable, due to the 90° arrangement of two linear roller bearings, for closed arrangements. This design is sealed on all sides.

 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept