Schaeffler North America

 
 
 
 
 
 
Flat cage guidance systems

M/V guideways with angled flat cage

The basic design comprises the M/V guideway pair and angled flat cages containing needle rollers or cylindrical rollers and is a linear locating bearing. The guideways are supplied in grades Q2, Q6 and Q10.

The cages are made from metal or plastic. Metal cages are suitable for more demanding conditions such as high acceleration, high temperatures and where the ends of the cage are exposed at some point in operation. Plastic cages are particularly economical for simple operating conditions.

Accessories include end pieces for the guideways and wipers to protect the raceways against contamination.

 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept