Schaeffler North America

 
 
 
 
 
 
FURTHER INFORMATION

Product catalogue with selection and information system

Flat cage guidance systems with angled plain bearing layer
CONTACT

You would like a quotation?

Product Inquiry Mail Form

 
Flat cage guidance systems

M guideways with plain sliding layer and V guideways

These guidance systems comprise M guideways with a plain sliding layer and V guideways as a mating track. They are used particularly for supporting static or pulsating loads, where lubrication is not possible or only initial lubrication can be provided or where an increased friction level is required in order to provide damping. The guidance systems are also suitable for oil or grease lubrication and have the same mounting dimensions as M/V guideways with flat cages. The guideways are supplied in grades Q6 and Q10.

 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept