Schaeffler North America

 
 
 
 
 
 
Calculation

BEARINX-online Easy Friction

Free of charge calculation module for the detailed friction calculation of rolling bearings
Good service is a tradition in the Schaeffler Group – like the development and manufacture of precision parts to the best quality. In order to ensure that our products are used correctly, we offer you the necessary support as early as the development phase.

It doesn't get any easier than this!
With the new BEARINX-online module "Easy Friction", you can calculate all the friction forces at the at the discrete points of the contact surfaces in the bearing. This takes account of rolling friction as well as sliding friction in the solid body friction, mixed friction and fluid friction ranges. In addition, this method also includes losses in the load-free zone, splashing losses from the lubricant and seal friction components.

 

User-friendly interface
The transparent, menu-driven system allows rapid, simple input of data for model generation, bearing selection and operating conditions. The bearing arrangement for the elastic shaft system can be modelled as a locating/non-locating or an adjusted bearing arrangement. Geometrical data for INA and FAG rolling bearings are loaded from an integrated database. As operating data, you can enter the loads on the shaft system, the shaft speed and the internal clearance class or axial adjustment of the rolling bearings. Data entry is completed by data on the lubricant. The calculation result can be generated as a PDF for your documentation.

 

Registration and Login
The calculation program "Easy Friction" is available online only and can be used free of charge without restriction. After initial registration, which takes very little time, you can start your calculation immediately.

You can register / login at:
http://bearinx-online-easy-friction.schaeffler.com

 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept