Schaeffler North America

 
 
 
 
 
 
PUBLICATIONS
 

Brochure | 2015-03
Bearinx-online Easy E Machine
Online calculation of electric motors and generators

 
Calculation

BEARINX-online Easy EMachine

Free of charge calculation module for the online calculation of electric motors and generators
The BEARINX-online "Easy EMachine" module allows electric motors and generators to be calculated based on their typical mechanical and electromagnetic field loads, and a suitable and reliable bearing support to be selected.
This calculation program is available online and can be used free of charge.

It doesn't get any easier than this!
You can use “Easy EMachine” to calculate electric motors and generators with horizontal, vertical, and freely-selected orientation. The weight of the shaft, laminated cores, and windings as well as the magnetic pull and other freely configurable loads can be selected. This means that belt pulleys, gears, and imbalances can be modeled at various speeds and in different load cases.

User-friendly interface
The program's user-friendly menu guides you through each step of the calculation process, and the data you have entered are shown as visualizations for checking. Lastly, the bearings – the core of the machine – can be calculated in a wide range of variations, and the data for the INA and FAG rolling bearings are conveniently loaded from an integrated database. All input data can be saved locally. In addition, the detailed results and all of the input data are documented in a PDF file.

 
Download
 
 
 
 
Close

Registration and Login
The BEARINX-online Easy EMachine calculation program is available online only and can be used free of charge. After initial registration, which takes very little time, you can start your calculation immediately.

You can register / login at:
http://bearinx-online-easy-emachine.schaeffler.com

 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept