Schaeffler North America

 
 
 
 
 
 
CONTACT

Schaeffler Technologies
AG & Co. KG

91072 Herzogenaurach
Germany

Tel. +49 9132 82 12 77
Fax +49 9132 82 33 44

bearinx-online@schaeffler.com
 
Calculation

Modelling of rolling bearings for MBS

Current developments in hardware and, above all, in software tools make it possible to simulate increasingly complex models with an increasing level of detailing. The design of complete systems requires a good knowledge and understanding of the individual components and their interactions.

Depending on the key perspectives involved in the simulation, it is appropriate to allow the selection and definition of the degree of detail in the complete model and the subsystems. At Schaeffler, work has been carried out for years in order to develop and apply rolling bearing models and calculation tools such as BEARINX.

 

A simulation and the associated model are always an abstraction of reality. The decision on a particular abstraction level and a specific modelling requires a good understanding of the actual system. A complex model does not automatically constitute a correct model and a simple model is not always an inferior one. The decisive factor here is the newly acquired knowledge relating to the actual system. There are several possibilities for modelling a bearing using multi-body simulation.

 
Spring force
Deflection
Linear spring
 
 
Linear characteristic lines

Advantages:

  • suitable for simulations around the bearing operating point

Disadvantages:

  • nonlinear behaviour is not modelled
  • no bearing clearance
  • influences of the degrees of freedom on each other are not considered
 
Spring force
Deflection
Nonlinear spring
 
 
Nonlinear characteristic lines

Advantages:

  • nonlinear behaviour is modelled
  • bearing clearance is modelled

Disadvantages:

  • influences of the degrees of freedom on each other are not considered
 
 
 
Stiffness matrices

Advantages:

  • suitable for simulations around the bearing operating point
  • influences of the degrees of freedom on each other are modelled well (coupling terms are considered)

Disadvantages:

  • nonlinear behaviour is not modelled
  • bearing clearance is not considered


 
stiffness characteristic field
 

Stiffness characteristic field

 
 
BEARINX-MAP (characteristic field)

Advantages:

  • nonlinear behaviour is modelled well
  • influences of the degrees of freedom on each other are considered (coupling terms are included)
  • bearing clearance is modelled well
  • very wide load spectrum is modelled
  • maximum pressures in the bearing are included

Disadvantages:

  • increased memory usage
 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept