Schaeffler Group USA Inc. · USA

 
 
Dampers

Safty PTO with arc spring dampers for drive operation

Description:

Single clutch on the Safety PTO principle with built-in arc spring dampers for driving operation.
The damper drives the wet clutch located in the transmission via the hollow shaft, and this is used for driving operation.
The task of the damper is to reduce irregular running of the engine and the prevent chattering of the transmission gear teeth.