Extremely high load ratings and rigidity, long-term running quality, minimum maintenance, high operational reliability: Those are the requirements linear guidance systems, which are used to traverse high loads with great precision, have to meet today. That is why roller type profiled rail units are the preferred types used in tool production machines.
Extremely high load ratings and robustness
For applications requiring utmost precision, enormous rigidity and an extremely high degree of robustness - for example heavy-duty operation in machine tools and testing machines - we recommend the new RUE..E roller type profiled rail units. These units offer impressive design features: very good sealing through reduction of the number of joints by ca. 50%, top running quality through reduction of the displacement force pulsation by ca. 80%, rigidity increased by ca. 10%, very robust due to reinforced components.
Low noise operation and extremely high robustnes
For low-noise applications, INA is the only manufacturer offering, in addition to the other optimisations, a choice between a full complement of rollers and a roller chain in the carriage. The fact that the profile of the guideways was maintained, permitting replacement of "old" systems by the "new" system, is very important where special operating conditions exist.
Publication | 2007-08
Linear Recirculating Roller Bearing and Guideway Assemblies (RUE)
Series RUE-E / RUE-E-KT-L
Are you looking for a suitable product for a new application or a solution to a problem in an existing application?