Schaeffler Group USA Inc. · USA

 
 
Products

X-life Cylindrical Roller Bearings

 

Our Value Pack featuring an 18 % load rating bonus and up to 70 % longer basic rating life

Very high radial load ratings and their suitability for high speeds have made cylindrical roller bearings top performers in the field of application engineering for years. Thanks to an improved surface quality, the load ratings of X-life cylindrical roller bearings have been increased even further. The dynamic load rating is ca. 18 % higher than in the older style used cylindrical roller bearings. The basic rating life has increased by up to 70 %.

Advantages of X-life quality

  • longer life in the same mounting space or
  • the same life in a reduced mounting space
  • a higher overall efficiency for your applications
  • resulting in lower operating costs

Range

  • full complement cylindrical roller bearings with an OD of 42-300 mm
  • caged cylindrical roller bearings with ODs of 35-320 mm
 
 
FURTHER INFORMATION

Product catalogue with selection and information system

Cylindrical roller bearings
 
CONTACT
 

Are you looking for a suitable product for a new application or a solution to a problem in an existing application?

Application Inquiry