|
Our Champions in Flexibility High speeds and high axial loads are typical operating conditions for single row angular ball bearings, for example, in gearboxes, turbines and ventilation systems. Additional requirements are often placed on the bearings if they are used in pumps and compressors, for instance, resistance to high temperatures and low maintenance requirements. In order to meet these requirements reliably and cost-effectively, the precision of the raceway profiles was improved, the surface quality was optimized and the manufacturing processes were refined. Advantages of X-life quality
Single row angular contact ball bearings are available with plastic, sheet steel or brass cages. They are also available in universal designs and tolerance class P5. |
|||||||||||||
Are you looking for a suitable product for a new application or a solution to a problem in an existing application?