Schaeffler Group USA Inc. · USA

 
 
 
 
FURTHER INFORMATION

Product catalogue with selection and information system

Track rollers
 
CONTACT

You would like a quotation?

Product Inquiry Mail Form

 

Are you looking for a suitable product for a new application or a solution to a problem in an existing application?

Application Inquiry

 
Track rollers

Track rollers

Track rollers are self-retaining, single or double row units with particularly thick-walled outer rings. These bearings can support axial forces in both directions as well as high radial forces. The bearing outer rings have a crowned or cylindrical outside surface. Designs with a crowned outside surface are used where there is misalignment in relation to the raceway and edge stresses must be avoided. The track rollers are available with an inner ring, with a stud and with a plastic tyre on the outer ring.