Schaeffler Group USA Inc. · USA

 
 
 
 
FURTHER INFORMATION

Product catalogue with selection and information system

Tapered roller bearings
 
PUBLICATIONS
 

Brochure | 2011-03
Tapered Roller Bearings E1 (PKE)
Cost-effective – reliable – energy-efficient

 
CONTACT

You would like a quotation?

Product Inquiry Mail Form

 

Are you looking for a suitable product for a new application or a solution to a problem in an existing application?

Application Inquiry

 
Rolling and plain bearings

Tapered roller bearings

Tapered roller bearings comprise solid inner and outer rings with tapered raceways and tapered rollers with cages. The bearings are not self-retaining. As a result, the inner ring together with the rollers and cage can be fitted separately from the outer ring. Tapered roller bearings can support axial loads from one direction as well as high radial loads. They must normally be axially adjusted against a second bearing fitted in a mirror image arrangement.

X-life

We are offering our proven catalog series in X-life quality. The geometry, surfaces and materials were optimized. Thus FAG Tapered Roller Bearings X-life offer an increase in the basic dynamic load ratings (Cr) of up to 20 % compared to previous designs, an increase in the basic rating life of approximately 70 % under the same operating conditions und up to 75 % less friction. A convincing advantage of X-life are product characteristics that provide you with new design perspectives, for example, to design particularly low-noise or high load capacity systems solutions.