Schaeffler Group USA Inc. · USA

 
 
 
 
FURTHER INFORMATION

Product catalogue with selection and information system

Housing Units
 
PUBLICATIONS
 

Technical Product Information | 2007-02
Housing units to JIS standard (TPI 116)
Expanded range of catalogue products

 
 

Technical Product Information | 2001-01
Radial Insert Ball Bearings Mounted Units Recommended Combinations (TPI 106)

 
 

Technical Product Information | 2006-06
Radial Insert Ball Bearings Housing Units (TPI 127)
inch sizes

 
CONTACT

You would like a quotation?

Product Inquiry Mail Form

 

Are you looking for a suitable product for a new application or a solution to a problem in an existing application?

Application Inquiry

 
Radial insert ball bearings / Housing units / Roller chain idler sprocket units idler pulley units

Housing units

INA housing units are available in many different designs as plummer block, flanged and take-up housing units. The ready-to-fit units comprise INA cast iron or INA sheet steel housings in which the INA radial insert ball bearings are integrated. In order to ensure correct function and operational reliability in all operating conditions, the bearing and housing are matched to each other.

Due to the spherical outside surface of the bearing outer ring and the spherical housing bore, INA housing units can compensate for static angular misalignment of the shaft; see Compensation of misalignments.

The units are used predominantly as locating bearings, but can also be used as non-locating bearings under low loads and speeds.

The housings are screw mounted on the adjacent construction. Less demanding tolerances are sufficient for the screw mounting surfaces.