Schaeffler Group USA Inc. · USA
 
 
FURTHER INFORMATION

Product catalogue with selection and information system


 
SERVICE
Catalog | 2006-10
Slewing rings (404)
 
CONTACT
You would like a quotation?
Are you looking for a suitable product for a new application or a solution to a problem in an existing application?
Rolling and plain bearings 

Slewing rings



INA slewing rings are known worldwide as premium products in the field of rolling bearing technology. These machine elements have proved themselves many times over, have high load carrying capacity, a versatile range of applications and are highly cost-effective. Due to their design, a single bearing can reliably support radial, axial and tilting moment loads. It is therefore possible in many cases to replace bearing arrangements comprising a combination of radial and axial bearings by a single bearing. This reduces, in some cases considerably, the costs and work required in the design of the adjacent construction and the fitting of bearings.

Slewing rings are sealed on both sides, lubricated with a high quality grease, can be relubricated via lubrication nipples and are particularly easy to fit. The bearing rings are supplied without gear teeth or, in order to achieve simple drive solutions, are available with external or internal gear teeth.

INA slewing rings are available as four point contact bearings and as crossed roller bearings.