Schaeffler Group USA Inc. · USA

 
 
 
 
FURTHER INFORMATION

Product catalogue with selection and information system

Seals
PUBLICATIONS
 

Technical Product Information | 2006-10
Sealing rings (TPI 128)
Single lip and double lip

 
 

Catalog | 2008-12
Rolling bearings (HR1)
Ball bearings, Roller bearings, Needle roller bearings, Track rollers, Bearings for screw drives, Insert bearings/housing units, Bearing housings, Accessories

 
CONTACT

You would like a quotation?

Product Inquiry Mail Form

 

Are you looking for a suitable product for a new application or a solution to a problem in an existing application?

Application Inquiry

 
Rolling and plain bearings

Sealing rings

Sealing rings are designed as contact seals. They protect the bearing position against contaminants, spray water and excessive loss of grease.

The sealing rings are matched to the small radial dimensions of drawn cup needle roller bearings and needle roller bearings. They are very easy to fit, since they are simply pressed into the housing bore.

Sealing rings allow circumferential speeds at the seal lip of up to 10 m/s, dependent on the surface quality of the shaft.