Schaeffler Group USA Inc. · USA

 
 
 
 
FURTHER INFORMATION

Product catalogue with selection and information system

INA Axial/radial bearings YRT Axial angular contact ball bearings
 
CONTACT

You would like a quotation?

Product Inquiry Mail Form

 

Are you looking for a suitable product for a new application or a solution to a problem in an existing application?

Application Inquiry

 
Rotary table bearings

Axial radial bearings / Axial angular contact ball bearings

Axial/radial bearings and axial angular contact ball bearings are ready-to-fit high precision bearings for high precision applications with combined loads. They can support radial loads and axial loads from both sides as well as tilting moments and are particularly suitable for bearing arrangements with high requirements for running accuracy, for example in rotary tables, face plates, milling heads and reversible clamps.

Due to the fixing holes in the bearing rings, the units are very easy to fit. The bearings are radially and axially preloaded after fitting.