Schaeffler Group USA Inc. · USA

 
 
Rolling and plain bearings

Permaglide®

 
 

Permaglide® plain bearings are bearings for very small radial or axial design envelopes. These products are available as bushes, flanged bushes, thrust washers and strips and in two groups of materials. The bushes are available not only in metric sizes but also in inch sizes.

Bushes, washers and strips are supplied in the maintenance-free Permaglide® P1 or the low-maintenance P2. Flanged bushes are made from the maintenance-free Permaglide® P1.

Note!

Some P1 and P2 materials contain lead (Pb)! Materials containing lead must not be allowed to come into contact with foodstuffs or pharmaceutical products!

 
FURTHER INFORMATION

Product catalogue with selection and information system

Plain bearings
CONTACT

You would like a quotation?

Product Inquiry Mail Form

 

Are you looking for a suitable product for a new application or a solution to a problem in an existing application?

Application Inquiry

 
Note

Permaglide® is a registered trademark and product of KS Gleitlager GmbH, St. Leon-Rot