Schaeffler Group USA Inc. · USA

 
 
Rolling and plain bearings

Needle roller and cage assemblies

 
 

Needle roller and cage assemblies are single or double row units comprising cages and needle rollers.
Since their radial section is no greater than the diameter of the needle rollers, needle roller and cage assemblies allow bearing arrangements with a very small radial design envelope to be achieved. They have very high load carrying capacity, are suitable for high speeds and can be easily fitted.

If the raceways are produced to high geometrical accuracy, bearing arrangements with high runout accuracy can be achieved.

The radial internal clearance can be influenced by the needle roller sort and by the shaft and housing tolerance.

Needle roller and cage assemblies require a hardened and ground raceway on the shaft and in the housing.

 
FURTHER INFORMATION

Product catalogue with selection and information system

Needle roller and cage assemblies
 
SERVICE
 

Technical Product Information | 2008-03
Needle roller and cage assemblies for crank pins and piston pins (TPI 94)

 
 

Catalog | 2008-12
Rolling bearings (HR1)
Ball bearings, Roller bearings, Needle roller bearings, Track rollers, Bearings for screw drives, Insert bearings/housing units, Bearing housings, Accessories

 
CONTACT

You would like a quotation?

Product Inquiry Mail Form

 

Are you looking for a suitable product for a new application or a solution to a problem in an existing application?

Application Inquiry