You would like a quotation?
Are you looking for a suitable product for a new application or a solution to a problem in an existing application?
Cylindrical roller bearings of this type are double row precision bearings for machine tools. They allow radially rigid, high precision bearing arrangements and are mainly used for the radial support of main spindles.
The bearings comprise solid outer rings without ribs, solid inner rings with three ribs and cylindrical roller and cage assemblies with solid brass cages. For optimum setting of the radial internal clearance, the inner ring has a tapered bore with a taper of 1:12. The cylindrical roller bearings can be dismantled and are therefore easier to fit and remove. Both bearing rings can therefore have an interference fit.