Schaeffler Group USA Inc. · USA

 
 
Rolling and plain bearings

Crossed roller bearings

 
 

Crossed roller bearings are bearings for precision applications that correspond in their dimensions to ISO dimension series 18 in accordance with DIN 616. They comprise outer rings, inner rings, rolling elements and plastic spacers. The outer ring is split and is held together by three retaining rings.

Due to the X arrangement of the rolling elements, these bearings can support axial forces from both directions as well as radial forces, tilting moment loads and any combination of loads with a single bearing position. This allows designs with two bearing positions to be reduced to a single bearing position. Crossed roller bearings are very rigid, have high running accuracy and are supplied with normal clearance, little clearance or preload. The bearing outer rings can be easily located in the adjacent construction by means of clamping rings.

 
FURTHER INFORMATION

Product catalogue with selection and information system

Crossed roller bearings
 
SERVICE
 

Publication | 2003-06
Crossed roller bearings (KSX)
for high precision applications

 
CONTACT

You would like a quotation?

Product Inquiry Mail Form

 

Are you looking for a suitable product for a new application or a solution to a problem in an existing application?

Application Inquiry