Schaeffler Group USA Inc. · USA

 
 
 
 
FURTHER INFORMATION

Product catalogue with selection and information system

Seal carrier assemblies Precision locknuts
PUBLICATIONS
 

Technical Product Information | 2009-10
Bearings for screw drives  (TPI 123)
Axial angular contact ball bearings, Needle roller/axial cylindrical roller bearings, Seal carrier assemblies, Precision locknuts

 
CONTACT

You would like a quotation?

Product Inquiry Mail Form

 

Are you looking for a suitable product for a new application or a solution to a problem in an existing application?

Application Inquiry

 
Bearings for screw drives

Seal carrier assemblies / Precision locknuts

Seal carrier assemblies DRS are screwed to the centre washer of needle roller/axial cylindrical roller bearings and precisely centred there. They seal the bearings from the outside. The sealing elements are supplied as a complete set and comprise a seal carrier with an integral rotary shaft seal, a gasket and socket head cap screws for mounting the carrier on the centre washer of the bearing.