Schaeffler Group USA Inc. · USA

 
 
 
 
FURTHER INFORMATION

Product catalogue with selection and information system

Axial angular contact ball bearings
PUBLICATIONS
 

Technical Product Information | 2009-10
Bearings for screw drives  (TPI 123)
Axial angular contact ball bearings, Needle roller/axial cylindrical roller bearings, Seal carrier assemblies, Precision locknuts

 
CONTACT

You would like a quotation?

Product Inquiry Mail Form

 

Are you looking for a suitable product for a new application or a solution to a problem in an existing application?

Application Inquiry

 
Bearings for screw drives

Axial angular contact ball bearings

Bearing arrangements for screw drives are subject to requirements that often cannot be optimally fulfilled by conventional bearings due to their design construction. For the design of maintenance-free or low-maintenance bearing arrangements for the highly dynamic operating conditions of screw drives that are precise, have high load carrying capacity, high rigidity and low friction and are easy to fit, INA/FAG maintains a wide range of axial angular contact ball bearings. With this highly developed product range, the best application-specific solution can be found for all the technical and economic requirements placed on screw drive bearing arrangements.

Multi-row designs

Axial angular contact ball bearings are available in single row, double row or triple row ready-to-fit units. They are self-retaining and comprise thick-walled, geometrically stable outer rings, ball and cage assemblies and single-piece or two-piece inner rings. In several series, the outer ring has through holes for straightforward flange mounting of the bearing to the adjacent construction. The bearing rings are matched to each other such that a defined preload is achieved once the rings are clamped by means of a precision locknut.