You would like a quotation?
Are you looking for a suitable product for a new application or a solution to a problem in an existing application?
Barrel roller bearings are single row, self-aligning roller bearings. They comprise solid outer rings with a concave raceway, solid inner rings with two ribs and a cylindrical or tapered bore and barrel rollers with cages. The bearings cannot be dismantled.
Barrel roller bearings are particularly suitable where high radial shock type loads occur and misalignments must be compensated, see Compensation of angular misalignments. Their axial load carrying capacity is small.