Schaeffler Group USA Inc. · USA

 
 
 
 
CONTACT
 
PUBLICATIONS
 

Brochure | 2008-12
Ball Roller Bearings (PKR)
An Innovation in Four Dimensions

 
Ball roller bearings

Special series: wheel bearings

 
 
 

Special Series: Wheel Bearings

  • High performance density – less space
  • High axial and radial load carrying capacity
  • High moment support

Energy Efficiency Class A in Vehicles: Wheel Bearings with Reduced Weight and Friction

Lower mass and less friction mean lower fuel consumption, improved energy efficiency and an enhanced environmental performance evaluation. Good reasons to keep our new INA ball roller bearings in mind.

 
 
 
 

For example, four-row wheel bearings BXR4:

  • are particularly robust components, since they are highly-insensitive to radial and axial forces,
  • are low friction and
  • are particularly attractive for use in driven axles.