Schaeffler Group USA Inc. · USA

 
 
 
 
CONTACT
 
PUBLICATIONS
 

Technical Product Information | 2010-04
Single Row Ball Roller Bearings (TPI 193)
New design between ball and roller bearings

 
PUBLICATIONS
 

Brochure | 2008-12
Ball Roller Bearings (PKR)
An Innovation in Four Dimensions

 
Ball roller bearings

Single row ball roller bearings

 
 

Series BXRE

  • High load rating, dimensions in accordance with DIN 625-1
  • Long rating life
  • Downsizing possible
 

Downsizing? Or Significantly Higher Load Carrying Capacity?
It’s Your Choice!

 

Downsizing
BXRE bearings open up new opportunities for downsizing, which means less radial space with the same shaft diameter and the same basic load rating.

 
Bearing designation

d D B ØRE Z C C0
Ball bearing 6307 35 80 21 13,494 8 33 500 N 19 000 N
Ball roller bearing BXRO207 35 72 17 11,112 14 34 500 N 23 800 N
 

Significantly Higher Load Carrying Capacity
Do you have applications where particularly heavy loads are involved?
Our BXRE bearing offers a higher load carrying capacity (C) than a standard ball bearing in the same space. This increase is attributed to 50 % more rolling elements (Z) that are fitted by means of innovative assembly methods. Thanks to the achieved rolling element filling capacity of more than 90 %, the BXRE bearing withstands even the most extreme loads.

 
Bearing designation

d D B ØRE Z C C0
Ball bearing 6207 35 72 17 11,112 9 25 500 N 15 300 N
Ball roller bearing BXRO207 35 72 17 11,112 14 34 500 N 23 800 N
 

ØRE = Diameter of rolling elements, Z = Number of rolling elements