Catalog | 2008-12
Rolling bearings (HR1)
Ball bearings, Roller bearings, Needle roller bearings, Track rollers, Bearings for screw drives, Insert bearings/housing units, Bearing housings, Accessories
You would like a quotation?
Are you looking for a suitable product for a new application or a solution to a problem in an existing application?
Axial cylindrical roller bearings
Axial cylindrical roller bearings comprise axial cylindrical roller and cage assemblies and shaft and housing locating washers.
The bearings have particularly small axial section height, have high load carrying capacity and high rigidity and can support axial forces in one direction.
Axial cylindrical roller and cage assemblies
Axial cylindrical roller and cage assemblies comprise axial cages with one or two rows of cylindrical rollers. The cage assemblies have particularly small axial section height, high load carrying capacity and high rigidity. They can support axial force from one direction and act as non-locating bearings in a radial direction. Axial cage assemblies are combined with housing or shaft locating washers or are integrated directly in the adjacent construction. If they are used without axial bearing washers, the raceway must be produced as a rolling bearing raceway.
Housing locating washers
Housing locating washers are produced by machining, the outside surface is ground and the running surface is high precision machined. They are housing located and are combined with axial cage assemblies if the adjacent surface cannot be used as a raceway.
Shaft locating washers
Shaft locating washers are produced by machining, the bore is ground and the running surface is high precision machined. They are shaft located and are combined with axial cage assemblies if the adjacent surface cannot be used as a raceway.
Bearing washers
Bearing washers can be used as housing and shaft locating washers. The bore and outside surface are turned, the running surface is ground.