Schaeffler Group USA Inc. · USA
 
 
FURTHER INFORMATION

Product catalogue with selection and information system


 
SERVICE
Catalog | 2008-12
Rolling bearings (HR1)
Ball bearings, Roller bearings, Needle roller bearings, Track rollers, Bearings for screw drives, Insert bearings/housing units, Bearing housings, Accessories
 
CONTACT
You would like a quotation?
Are you looking for a suitable product for a new application or a solution to a problem in an existing application?
Rolling and plain bearings 

Axial spherical roller bearings



Axial spherical roller bearings are single row, self-aligning roller bearings. They comprise solid shaft and housing washers and asymmetrical barrel rollers with cages. The cage holds the roller and cage assembly together with the shaft locating washer. The bearings can be dismantled. The parts of the bearings can be fitted separately.

Axial spherical roller bearings can support very high axial loads and permit relatively high speeds. Since the raceways are at an angle to the bearing axis, the bearings can also support radial loads.