Schaeffler Group USA Inc. · USA

 
 
 
 
FURTHER INFORMATION

Product catalogue with selection and information system

Axial needle roller bearings Axial bearing washers
 
PUBLICATIONS
 

Catalog | 2008-12
Rolling bearings (HR1)
Ball bearings, Roller bearings, Needle roller bearings, Track rollers, Bearings for screw drives, Insert bearings/housing units, Bearing housings, Accessories

 
CONTACT

You would like a quotation?

Product Inquiry Mail Form

 

Are you looking for a suitable product for a new application or a solution to a problem in an existing application?

Application Inquiry

 
Rolling and plain bearings

Axial needle roller and cage assemblies / Axial bearing washer / Axial needle roller bearings

Axial needle roller and cage assemblies

Axial needle roller and cage assemblies comprise plastic or metal axial cages with integrated needle rollers and have a very small axial section height. They can support high axial forces in one direction. Radial loads must be supported by separate means. Axial needle roller and cage assemblies require hardened and ground axial running surfaces for use as raceways.

Axial bearing washers

Axial bearing washers are punched, through hardened and polished and can be used as shaft or housing locating washers. These washers are suitable if the adjacent machine part is unhardened but is sufficiently rigid and geometrically accurate.

Axial needle roller bearings

Axial needle roller bearings are units comprising axial needle roller and cage assemblies and axial bearing washers with a centring spigot. They can be combined with drawn cup needle roller bearings and needle roller bearings. The axial running surface for the needle roller and cage assembly must be hardened and ground.