Double direction axial angular contact ball bearings are non self-retaining precision bearings with restricted tolerances to class SP. They comprise solid shaft locating washers, spacer rings, housing locating washers and ball and cage assemblies with solid brass cages. The parts of the bearings are matched to each other and can be fitted independently of each other; they must not be interchanged with those of bearings of the same size.
Technical Product Information | 2009-10
Bearings for screw drives (TPI 123)
Axial angular contact ball bearings, Needle roller/axial cylindrical roller bearings, Seal carrier assemblies, Precision locknuts
Catalog | 2008-04
Super Precision Bearings
You would like a quotation?
Are you looking for a suitable product for a new application or a solution to a problem in an existing application?