Schaeffler Group USA Inc. · USA

 
 
 
 
FURTHER INFORMATION

Product catalogue with selection and information system

Angular contact ball bearings
 
CONTACT

You would like a quotation?

Product Inquiry Mail Form

 

Are you looking for a suitable product for a new application or a solution to a problem in an existing application?

Application Inquiry

 
Angular contact ball bearings

Double row angular contact ball bearings

Double row angular contact ball bearings are units with solid inner and outer rings and ball and cage assemblies with polyamide, sheet steel or brass cages. They correspond in design to single row angular contact ball bearings in pairs in an O arrangement but give a narrower design than these. They differ in the size of their contact angle and the design of the bearing rings.

The bearings are available in open and sealed versions. Due to the production technology used, open bearings can still have turned recesses on the outer ring for seals or shields. Sealed bearings are maintenance-free and, as a result, allow particularly economical bearing arrangements. The self-alignment capacity of angular contact ball bearings is very small.