Schaeffler Group USA Inc. · USA

 
 
 
 
FURTHER INFORMATION

Product catalogue with selection and information system

Miniature ball monorail guidance systems
 
CONTACT

You would like a quotation?

Product Inquiry Mail Form

 

Are you looking for a suitable product for a new application or a solution to a problem in an existing application?

Application Inquiry

 
Monorail guidance systems

Miniature ball monorail guidance systems

Two-row miniature linear recirculating ball bearing and guideway assemblies

These guidance systems are preloaded linear locating bearings for limited and unlimited stroke lengths. These have moderate load carrying capacity and moderate to high moment load carrying capacity.

Due to the modular concept, guideways and carriages can be interchanged within one interchangeability and accuracy class. This gives easier fitting of guidance systems, easier sourcing of replacement parts and allows very economical stockholding.

The saddle plates and guideways are corrosion-resistant. Seals on the end faces of the carriages protect the rolling element system against contamination. The carriages are greased and can be relubricated. The guideways and carriages are also available in a wide version.

Four-row miniature linear recirculating ball bearing and guideway assemblies

Four-row miniature linear recirculating ball bearing and guideway assemblies are ready-to-fit guidance systems for unlimited stroke lengths. They have high to very high load carrying capacity and rigidity.

The saddle plates and guideways are corrosion-resistant. Seals on the end faces of the carriages protect the rolling element system against contamination. Due to the lubricant reservoir, the relubrication intervals can be extended.

The carriages are greased and can be relubricated.