Catalog | 2010-08
Monorail Guidance Systems (PF1)
Linear recirculating roller bearing and guideway assemblies Linear recirculating ball bearing and guideway assemblies Linear guidance systems with linear recirculating ball bearing units Accessories

Market Information | 2004-02
Four-row linear recirculating ball bearing and guideway assemblies (MAI 54)
Guideway with teeth on underside or toothed rack with lateral teeth

Market Information | 2004-09
Four-row linear recirculating ball bearing and guideway assemblies with integral electronic-magnetic measuring system (MAI 59)
You would like a quotation?
Are you looking for a suitable product for a new application or a solution to a problem in an existing application?
Six-row linear recirculating ball bearing and guideway assemblies
Six-row linear recirculating ball bearing and guideway assemblies KUSE are the ball-based guidance systems with the highest load carrying capacity and rigidity. They comprise at least one carriage with a full complement ball system, a guideway, integrated elastic wipers on the end faces of the carriage, sealing strips on the lower face of the carriage and plastic closing plugs.
Linear recirculating ball bearing and guideway assemblies KUSE are suitable for accelerations up to 150 m/s2, speeds up to 300 m/min and operating temperatures from –10 °C to +100 °C. They are used in applications with long unlimited stroke lengths, high and very high loads and high to very high rigidity.
Four-row linear recirculating ball bearing and guideway assemblies
Four-row linear recirculating ball bearing and guideway assemblies KUVE are the most versatile and comprehensive range of monorails from INA. These units comprise at least one carriage with a full complement ball system, a guideway, integrated elastic wipers on the end faces of the carriage, sealing strips on the upper and lower faces of the carriage and plastic closing plugs.
Linear recirculating ball bearing and guideway assemblies KUVE are suitable for accelerations up to 150 m/s2, speeds up to 300 m/min and operating temperatures from –10 °C to +100 °C. They are used in applications with long unlimited stroke lengths, high loads, high rigidity and low friction.
The units are also available in a design with optimised noise to X-life quality.
Two-row linear recirculating ball bearing and guideway assemblies
Two-row linear recirculating ball bearing and guideway assemblies are the economical alternative where guidance systems with moderate load requirements are concerned. The units comprise at least one carriage with a full complement ball system, a guideway, integrated elastic wipers on the end faces of the carriage, sealing strips on the lower face of the carriage and plastic closing plugs.
The linear recirculating ball bearing and guideway assemblies are suitable for accelerations up to 150 m/s2, speeds up to 180 m/min and operating temperatures from –10 °C to +100 °C. They are used in applications with long unlimited stroke lengths, moderate loads, moderate rigidity and low friction.