You would like a quotation?
Are you looking for a suitable product for a new application or a solution to a problem in an existing application?
This counterstay system is a linear locating/non-locating bearing unit. Due to the subdivision into locating and non-locating bearing arrangements, the system is not distorted by thermal expansion. The locating bearing system comprises M/V guideways and the non-locating bearing system J/S guideways. Needle and cylindrical roller flat cages are arranged between the guideways. The guidance system is preloaded by an L-shaped counterstay. The guideways are supplied in grade Q2.
The counterstay system is used where guidance systems must have high accuracy with extremely high rigidity and load carrying capacity and the adjacent construction must not be distorted by preload forces or thermal expansion. It has the highest accuracy of any rolling element linear guidance system, is particularly low-friction and very easy to fit, requiring no adjustment work after mounting.