Schaeffler Group USA Inc. · USA

 
 
Flat cage guidance systems

M/V guideways with angled flat cage

 
 

The basic design comprises the M/V guideway pair and angled flat cages containing needle rollers or cylindrical rollers and is a linear locating bearing. The guideways are supplied in grades Q2, Q6 and Q10.

The cages are made from metal or plastic. Metal cages are suitable for more demanding conditions such as high acceleration, high temperatures and where the ends of the cage are exposed at some point in operation. Plastic cages are particularly economical for simple operating conditions.

Accessories include end pieces for the guideways and wipers to protect the raceways against contamination.

 
FURTHER INFORMATION
SERVICE
 

Publication | 2003-06
HYDREL Flat cage guidance systems: Linear recirculating roller guidance systems (FRF)

 
CONTACT

You would like a quotation?

Product Inquiry Mail Form

 

Are you looking for a suitable product for a new application or a solution to a problem in an existing application?

Application Inquiry