Schaeffler Group USA Inc. · USA

 
 
Driven linear units

Linear tables

 
 

Linear tables are used where larger masses are to be moved in one or more axes. Due to the large distances between support points, these linear tables are also capable of supporting high torques. The guidance systems used are linear ball bearings or linear recirculating ball bearing and guideway assemblies.

Linear tables are available without drive or with ball screw drive, trapezoidal lead screw drive or direct drive.

The range of driven linear units is complemented by controllers, motors and gearboxes which are specifically matched to each other for optimum performance.

 
FURTHER INFORMATION

Product catalogue with selection and information system

Linear tables
SERVICE
 

Market Information | 2003-09
Linear actuator with integral planetary gearbox and servomotor (MAI 84)
Series MLF 52 ZR GTRI/.., MKUSE 25

 
 

Market Information | 2005-03
Linear actuator with linear ball bearing and guideway assembly and direct drive (MAI 105)
Series MKUVS 42-LM

 
CONTACT

You would like a quotation?

Product Inquiry Mail Form

 

Are you looking for a suitable product for a new application or a solution to a problem in an existing application?

Application Inquiry