Schaeffler North America

 
 
 
 
 
 
FURTHER INFORMATION
CONTACT
FURTHER INFORMATION
 

Modern simulation and calculation programs

High costs are associated with the failure of a wind turbine. This means that all influencing factors must be considered in the best possible manner as early as the planning and design phase. The usual quasi-static calculation methods are therefore increasingly being complemented by a dynamic approach.

We use the most up-to-date simulation and calculation programs in order to ensure optimum product selection.

  • Simulation of the entire wind turbine with hybrid multibody simulation (MBS)
  • Rolling bearing simulation with CABA3D
  • Investigation of the rolling contact with Telos

 

Optimum bearing design with BEARINX®

BEARINX® is one of the leading programs for calculation and analysis – from a single rolling bearing right up to complex gear systems.

Amongst others, BEARINX® considers the following factors:

  • Non-linear elastic deflection behavior of the bearings
  • The deflection of shafts and axes
  • The deflection of housings and adjacent components
  • The operating clearance or the preload of the bearings
  • Roller and raceway profiling as well as raceway osculation
  • Actual contact pressure considering tilted and profiled rolling elements
  • The influence of lubricant conditions, contamination and actual contact pressure on the fatigue life.

 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept