Schaeffler North America

 
 
 
 
 
 
PUBLICATIONS
 

Technical Product Information | 2011-03
Spherical Roller Bearings E1
Higher cost-effectiveness and operational security with X-life

 
CONTACT

For cost-effective solutions FAG bearings are selected from standard series. Adjustments can be undertaken or special bearings developed if the operating conditions require.

 

Main bearing

  • Series 230, 240, 241 and 249 and special design
  • Typical bore diameters from 300 mm to over 1100 mm
  • Can be applied as locating and non-locating bearing
  • Optimized bearing inner structure for high demands
  • Can compensate for misalignment
 
 

Tapered roller bearings

  • Mostly customised special design
  • Bore diameter from 300 mm on
  • Controlled axial movements of rotor due to selectable bearing clearance /preload
  • Requires rigid surrounding structure
  • Sensitive to extreme tilting
 
 

Cylindrical roller bearings

  • Often customised special design
  • Bore diameter from 300 mm on in use
  • Floating bearing with displacement within the bearing
  • Limited compensation of misalignment
 

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. More Information

Accept