Schaeffler Group USA Inc. · USA

 
 
 
 
 
 
Product range

Housings

The design of the main bearing housing is important for a long rotor bearing life. The following factors must be taken into consideration when designing the housing:

  • Housing shape
  • Load (forces and moments)
  • Material
  • Adjacent construction
  • Support surface (tolerances, surface structure, connection)
  • Screws (number, dimension, quality)

Features:

  • GGG40.3 nodular cast iron
  • Designing with BEM and FEM methods
  • Diverse oil and grease lubrication designs
  • Taking on the functions: load application, lubrication and sealing, rotor locking and recording of measured values