Schaeffler North America

 
 
 
 
 
 
FURTHER INFORMATION
 
PUBLICATIONS
 

Brochure | 2013-08
Cylindrical Roller Bearings
High axial load carrying capacity due to optimized rib contact

 
CONTACT
Product range

Cylindrical roller bearings

Main bearing

  • Customized design
  • Bore diameters from 300 mm in use
  • Non-locating bearing with displacement within the bearing
  • Limited compensation of misalignment

 

Gearbox bearings

  • Single row and double row bearings with cage, or full complement bearings
  • Typical bore diameters from 130 to 1000 mm
  • Non-locating bearings with displacement within the bearing
  • Simplified mounting and dismounting of cage type bearings due to separability
  • Black oxide finish protects the bearing under demanding operating conditions