Schaeffler North America

Textile Machinery

Product Range


INA and FAG: Development partners for anything that rotates ...

Regardless whether it is spinning or weaving, finishing or processing, cotton or synthetic fibers – modern textile machines are highly automated units that run round the clock with a high material throughput.

There can be no doubt that the right bearing components are a crucial cost factor. For bearings in textile machines, "right" means low friction, high precision, clearance free, as easy to mount as possible, low maintenance, long product life, etc. And for these requirements you are at the right place with INA and FAG!

We can offer you a comprehensive product line of precision rolling bearings and linear guides for textile machines – for the reliable support of both rotating and linear motion. And our numerous system components provide you with a true added value, because our complete systems are ready to mount and precisely matched to your application.