Schaeffler North America


Gripper drive in a weaving machine


INA tape tension pulleys are known for their long product life. One of these products is a special pulley for the gripper drive in a weaving machine. The pulley is easy to relubricate and has an extremely low moment of inertia. This allows the operating speed to be reached faster. But the real advantage of our “lightweight” is during continuous operation when up to 600 alternating rotary movements per minute can be performed with little energy consumption required. This lets you increase your productivity – and of course maintain the same fabric quality.