Schaeffler Group USA Inc. · USA

 
 
 
 
Applications

Eccentric unit for the embroidery head

And of course we also think about the energy you need to mount our rolling bearing components. That’s why we have developed a number of ready-to-mount systems that only need to be bolted on without first having to take the time to adjust separate parts to match each other. An example of this is the eccentric unit for the embroidery head used in machines with one or multiple embroidery heads. It simplifies your design by completely replacing the gearing previously required in this position.

The INA solution consists of a lever, eccentric collar, connecting rod and the corresponding bearing units. This assembly enables the rotary motion of the drive shaft to be converted to the up-and-down motion of the embroidering process. Over 1,000 strokes per minute are possible with our unit, because we use smooth running bearings with high running accuracy. An effective seal guarantees long product life and low maintenance, which would otherwise mean unnecessary energy required on your part.