Schaeffler North America

Fitness equipment

Leg presses

Linear bearings & shafts

In leg presses, linear bearings and shafts from the Schaeffler Group are used that were developed to fulfil very high requirements for smooth running and precision in the machine tool industry.

The bearings ensure uniform running with minimal noise generation. The athelete can thus rely on always achieving the same result with the same input of force.

The high quality of linear bearings and shafts gives a very long life. The bearings and shafts are available in a wide variety of types, lengths and diameters so that the optimum solution can be provided for any intended purpose.